0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-019 * 03/07/2024 * Transition to qualified ceramic substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
TB, TCM-ED14833,DB1627,50 OHM
1:2 MMIC Transformer, 5500 - 13500 MHz, 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω
1:2 LTCC Transformer, 500 - 2700 MHz, 50Ω
1:2 CORE & WIRE Transformer, 30 - 1800 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 650 MHz, 50Ω
1:2 LTCC Transformer, 5500 - 7200 MHz, 50Ω
TB, NCS, GE0805-1, 50 OHM
1:1.5 CORE & WIRE Transformer, 0.1 - 400 MHz, 50Ω