0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Connectorized SMA, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
Connectorized 1.0mm, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 950 MHz to 2150 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 1200 MHz, 50Ω
TB EVA PMA3-63GLN+ MCT
TB,MAR-7SM,WW107,50 OHM / RoHS
Connectorized 2.92mm, Low Noise, Medium Power, Linear Amplifier, 28 GHz to 37 GHz, 50Ω
Connectorized 2.4mm, High Power, Linear Amplifier, 18 GHz to 45 GHz, 50Ω
Connectorized BNC, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω