English
English
简体中文


RF & Microwave Products › Amplifiers

PSA-5451+


SMT MMIC, Low Noise, Linear, pHEMT Amplifier, 50 MHz to 4000 MHz, 50Ω, SOT-363 Style Package


SMT MMIC, Low Noise, Linear, pHEMT Amplifier, 50 MHz to 4000 MHz, 50Ω, SOT-363 Style Package Generic photo used for illustration purposes only.
  • Ultra Low Noise Figure, 0.7 dB
  • High IP3/Low Current, 30mA at 3V
  • Wideband, up to 4 GHz


Get the X-MWblock® drop-in module for this part

Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.

Learn More



Quantity Unit Price
20 $1.88
50 $1.84
100 $1.78
200 $1.70
500 $1.63
1000 $1.48
2000 $1.45
5000 $1.41
2917


Additional quantities available by : 10/17/2025 *



Pricing may vary
Shipping restrictions apply.

Pricing may vary
Shipping restrictions apply.
3041
Available



Model Unit Price QTY
TB-534-1+ $141.61
Item Description
TB-534-1+ TB,PSA-5451+,CA1389,0.05-4 GHZ