0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-053 - PMA2-162LN+: LTE Performance vs. Output Power
AN60-111 - Replacement Part Reference guide
PCN23-024 * 05/03/2023 * Redesign with replacements
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Die Linear Amplifier, 50 - 6000 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 824 MHz to 849 MHz, 50Ω
TB,CMA-5043+,DL1721-OHM
Die Linear Amplifier, 50 - 1500 MHz, 50Ω
Connectorized BNC, Medium Power, Linear Amplifier, 2 MHz to 500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 26.5 GHz to 31 GHz, 50Ω, 3x3 mm QFN Style Package
EB,PMA-545G1+,DQ849,SMA,50 OHM
Die RF Gain Block Amplifier, 500 - 2500 MHz, 50Ω