0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Die Linear Amplifier, 50 - 1500 MHz, 50Ω
Connectorized BNC, Medium Power, Linear Amplifier, 2 MHz to 500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 26.5 GHz to 31 GHz, 50Ω, 3x3 mm QFN Style Package
EB,PMA-545G1+,DQ849,SMA,50 OHM
Die RF Gain Block Amplifier, 500 - 2500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 450 MHz to 2400 MHz, 50Ω, 5x5 mm QFN Style Package
Reflective SPDT, SMT Solid State Switch, 5 - 6000 MHz, 50Ω
Connectorized 2.92mm, Medium Power, Linear Amplifier, 13 GHz to 26.5 GHz, 50Ω
Reflective SPDT, SMT Solid State Switch, DC - 4500 MHz, 50Ω