0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-010 - Biasing MMIC Amplifiers (e.g. ERA SERIES)
AN60-034 - Transient Protection of Darlington gain block amplifiers
AN60-036 - MMIC Test Boards: Instructions for Use
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Low Noise, Medium Power, Linear Transistor, 45 MHz to 6000 MHz, 50Ω, QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT, Low Noise, Linear, pHEMT Amplifier Module, 824 MHz to 960 MHz, 50Ω, 15x10 mm Package
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 8000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Linear, Gain Block Amplifier, 10 GHz to 13 GHz, 50Ω, 2x2 mm QFN Style Package
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 7000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Medium Power, Linear Amplifier, 50 MHz to 10 GHz, 50Ω, 3x3 mm QFN Style Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 2400 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 5000 MHz, 50Ω, 3x3 mm QFN Style Package