English
English
简体中文


RF Couplers

Directional, Bi-Directional, Dual Directional & RF Tap

Over 475 models with power handling from 0.5 to 250W covering DC to 65 GHz!

  • Transformer-based, LTCC, stripline/microstrip, bridge, and MMIC designs
  • Surface mount and coaxial formats
  • Wide selection for 50-ohm and 75-ohm systems

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Conn.
Plug-in

Impedance
(Ω)
50
75

F Low
(MHz)

F High
(MHz)

Coupling
(dB)
-- MinMax

Mainline
Loss(dB)
≤ 

Directivity
(dB)
≥ 
Power
Input
(W)
≥ 

Type
Directional
Bi-Directional
Dual-Directional
RF Tap

Technology
LTCC
MMIC
Transformer
Microstrip / Stripline
Bridge

Feature
DC Passthrough

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Coupling
(dB)
Mainline Loss
(dB)
Typ.
Directivity
(dB)
Typ.
VSWR
(:1)
Typ.
Power Input
Max.(W)
Type Construction Feature Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
Z30-16-5-75+ 5 1500 16.5 1.1 24 1.3 1 Directional Transformer - K18
LxWxH
1.25x1.25x0.75
Z30-18-4-75+ 5 1000 18.5 0.85 23 1.3 1 Directional Transformer - K18
LxWxH
1.25x1.25x0.75
ZADC-6-2G-5W-S+ 800 2000 6.7 1.6 25 1.15 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-10-S 800 1000 10 0.85 22 1.16 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-17-S+ 1000 1700 9.8 0.8 25 1.2 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-17W-S+ 800 1900 10.2 0.8 24 1.2 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-63-S+ 2500 6000 11.7 0.6 23 1.11 4 Directional Microstrip / Stripline DC Passthrough CC1266
LxWxH
2.00x2.00x.75
ZADC-13-73-S+ 2600 7000 13 0.8 18 1.2 4 Directional Microstrip / Stripline DC Passthrough CC1266
LxWxH
2.00x2.00x.75
ZADC-15-252+ 850 2500 15 0.7 14.5 1.15 8 Directional LTCC DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-17-14HP-S 500 1350 16.4 0.8 29 1.06 10 Directional LTCC DC Passthrough F14
LxWxH
2.00x2.00x0.75
ZADC-20-10+ 800 1000 20 0.4 21 1.18 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-20-18-75+ 800 1750 19.8 0.4 22 1.2 1 Directional Transformer - F14
LxWxH
2.00x2.00x0.75
ZADC-40-27HP+ 1400 2700 40 0.19 25 1.2 40 Directional Microstrip / Stripline DC Passthrough F14
LxWxH
2.00x2.00x0.75
ZCDC10-5R263-S+ 500 26500 10 1.2 22 1.12 20 Directional Microstrip / Stripline DC Passthrough HT2626
LxWxH
4.40x0.70x0.50
ZCDC10-263+ 500 26500 10 1.1 28 1.06 20 Directional Microstrip / Stripline DC Passthrough HT2626-2
LxWxH
4.40x0.70x0.50
ZCDC10-01203-S+ 1000 20000 10 1.0 23 1.11 20 Directional Microstrip / Stripline DC Passthrough HT2626-1
LxWxH
4.40x0.73x0.50
ZCDC10-01263-1+ 1000 26500 10 0.9 21 1.17 20 Directional Microstrip / Stripline DC Passthrough HT2679
LxWxH
3.50x0.70x0.50
ZCDC10-01263-S+ 1000 26500 10 0.9 21 1.17 20 Directional Microstrip / Stripline DC Passthrough HT2679
LxWxH
3.50x0.70x0.50
ZCDC10-02263S+ 2000 26500 10 0.9 27 1.11 20 Directional Microstrip / Stripline DC Passthrough HT2627
LxWxH
2.25X0.70X0.50
ZCDC10-06263-S+ 6000 26500 10 1.0 22 1.17 20 Directional Microstrip / Stripline DC Passthrough HT2536-1
LxWxH
1.25x0.63x0.50
Please scroll down to load more data.