English
English
简体中文


RF Couplers

Directional, Bi-Directional, Dual Directional & RF Tap

Over 475 models with power handling from 0.5 to 250W covering DC to 65 GHz!

  • Transformer-based, LTCC, stripline/microstrip, bridge, and MMIC designs
  • Surface mount and coaxial formats
  • Wide selection for 50-ohm and 75-ohm systems

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Conn.
Plug-in

Impedance
(Ω)
50
75

F Low
(MHz)

F High
(MHz)

Coupling
(dB)
-- MinMax

Mainline
Loss(dB)
≤ 

Directivity
(dB)
≥ 
Power
Input
(W)
≥ 

Type
Directional
Bi-Directional
Dual-Directional
RF Tap

Technology
LTCC
MMIC
Transformer
Microstrip / Stripline
Bridge

Feature
DC Passthrough

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Coupling
(dB)
Mainline Loss
(dB)
Typ.
Directivity
(dB)
Typ.
VSWR
(:1)
Typ.
Power Input
Max.(W)
Type Construction Feature Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZABDC10-25HP-S 1500 2500 10 0.55 26 1.1 10 Bi-Directional Microstrip / Stripline DC Passthrough DD477
LxWxH
2.00x2.00x0.75
ZABDC20-182H-S+ 700 1800 20.5 0.2 25 1.08 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-232H+ 800 2300 20.5 0.23 20 1.15 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-252H+ 800 2500 21.7 0.2 28 1.05 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-322H-S+ 1700 3200 20.5 0.25 21 1.1 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-2400-S+ 1500 2400 19.5 0.3 25 1.2 10 Bi-Directional Microstrip / Stripline DC Passthrough DD477
LxWxH
2.00x2.00x0.75
ZABDC50-51HP+ 1 50 50 0.06 20 1.06 100 Bi-Directional Microstrip / Stripline - HHH141
LxWxH
2.00x2.00x0.95
ZABDC50-150HP+ 0.4 15 50 0.01 30 1.03 100 Bi-Directional Microstrip / Stripline - HHH141
LxWxH
2.00x2.00x0.95
ZFBDC16-63HP+ 700 6000 16 0.55 25 1.22 75 Bi-Directional Microstrip / Stripline - JD1252
LxWxH
2.00x2.00x.88
ZFBDC20-13HP+ 40 1000 20 0.6 22 1.2 10 Bi-Directional Transformer - JD1252
LxWxH
2.00x2.00x.88
ZFBDC20-61HP+ 1 60 20 0.1 30 1.07 15 Bi-Directional Transformer - JD1252
LxWxH
2.00x2.00x.88
ZFBDC20-62HP+ 10 600 20 0.25 25 1.05 25 Bi-Directional Transformer - JD1252
LxWxH
2.00x2.00x.88
ZFBDC20-900HP 800 900 20.7 0.1 28 1.1 10 Bi-Directional Transformer - J17
LxWxH
1.25x1.25x0.75
ZFBDC26-52HP-S+ 30 540 26 0.2 19 1.1 50 Bi-Directional Transformer - JD1252
LxWxH
2.00x2.00x.88
ZFDC-20-1H+ 30 400 20.5 0.15 30 1.2 25 Bi-Directional Transformer - J17
LxWxH
1.25x1.25x0.75
ZGBDC6-372HP+ 380 3700 6 0.29 20 1.135 250 Bi-Directional Microstrip / Stripline DC Passthrough HT1760-1
LxWxH
5.93x2.40x1.00
ZGBDC6-521-N+ 130 520 6 0.2 28 1.08 60 Bi-Directional Microstrip / Stripline DC Passthrough HT3025-1
LxWxH
5.80x2.00x1.00
ZGBDC10-372HP+ 380 3700 10 0.18 20 1.135 250 Bi-Directional Microstrip / Stripline DC Passthrough HT1760-1
LxWxH
5.93x2.40x1.00
ZGBDC20-33H+ 300 3000 20.6 0.2 23 1.14 50 Bi-Directional Microstrip / Stripline DC Passthrough HT1761-2
LxWxH
5.58x2.45x1.00
ZGBDC20-372HP+ 300 3700 20 0.16 18 1.288 250 Bi-Directional Microstrip / Stripline DC Passthrough HT1760-1
LxWxH
5.93x2.40x1.00
Please scroll down to load more data.