English
English
简体中文


RF Test Solutions › ZTM2

MODULAR TEST SYSTEMS - ZTM2 SERIES

Data Sheet Specifications for the complete test system
User Manual For hardware and GUI
Programming Manual Full programming instructions for USB/Ethernet control on Windows/Linux.
All Documentation ›
TECHNICAL OVERVIEW

USB and
Ethernet


Functional Description:

ZTM2 series systems can be configured with your choice of mechanical SPDT, SP4T, SP6T, SP8T, SP12T and transfer switches resulting in hundreds of possible automated test configurations. All models are controlled via USB and Ethernet (SSH, HTTP and Telnet protocols), allowing setup flexibility and easy remote test management. Contact Us

The flexible modular configuration is also compatible with a wide range of Mini-Circuits' amplifiers and passive components. Populate each of the customizable hardware slots from the choice of components below:

Mechanical SPDT
Switches
  DC-53 GHz
Mechanical Transfer
Switches
  DC-50 GHz
Mechanical SP4T
Switches
  DC-53 GHz
Mechanical SP6T
Switches
  DC-67 GHz
Mechanical SP8T
Switches
  DC-43 GHz
Mechanical SP12T
Switches
  DC-18 GHz

Configure and Quote

Populate each window of your test system by selecting from the 24 drop-down menus
Top Row:

Bottom Row:




Your chosen test system configuration:
Top Row:
Slot Windows Content Model Number Frequency Connector

Bottom Row:
Slot Windows Content Model Number Frequency Connector

Included accessories:

Includes HT-Series
Tight Spot SMA Wrench
More Lab Accessories ›
  • USB control cable - 6.8 ft (USB-CBL-AB-7+)
  • Ethernet control cable - 5 ft (CBL-RJ45-MM-5+)
  • Full software & documentation (including GUI, DLL API files, user & programming manual)



Clear Request a Quote

Step 2 of 3: Enter Your Contact Details

Please enter your contact details below and click "Build Your System". One of our Applications Engineers will contact you within 1 working day to discuss your requirement.

Contact Information




Back

Documentation


Software

All units come supplied with Mini-Circuits’ user-frriendly GUI software, DLLs for 32- and 64-Bit Windows® systems, complete programming instructions for Windows and Linux® environments, a user’s manual, and all accessories needed for immediate use right out of the box. No drivers required; just plug and play! For firmware related issues or to obtain the latest firmware for your system, please Contact Us ›
Downloads
CD Full software package, including GUI Program, DLL COM Objects 32/64 bit, Linux support, drivers and documentation Download ›
ModularZT.dll ActiveX COM object; recommended for 32 bit programming environments on Windows operating systems. Registration required in Windows using regsvr32. Download › Programming Guide ›
ModularZT64.dll .Net class library; recommended for 32/64 bit programming environments on Windows operating systems Download › Programming Guide ›
GUI / Interface User friendly graphical user interface for Windows operating systems Download › User Manual ›


Literature

Reach out to testsolutions@minicircuits.com for information about anything you see here or any unique requirements.