Found 200 matches (page 5 of 20)
plate. MCL
PQ2186 Rev. M Apr. 16, 2019 M173788 (R94761) File: PQ2186(M).doc Sheet 1 of 1 This document and its contents are the property of Mini-Circuits MCL Case Style PQ Outline Dimensions PQ2186 CASE# A B C D E F G H J K L M N P WT. GRAMS PQ2186 .560 (14.22) .350 (8.89) .091 (2.31) .055 (1.40) .170 (4.32) .013 (0.33) .030 (0.76) .360 (9.14) .570 (14.48) .060 (1.52) .030 (0.76) .015 (0.38) .390 (9.91) .360 (9.14) 1.4 Dimensions are in inches (mm). Tolerances: 2PL. +/- .03; 3PL. +/- .010 Notes: 1. Base
PQ2584 Rev. M Apr. 16, 2019 M173788 (R94761) File: PQ2584(M).doc Sheet 1 of 1 This document and its contents are the property of Mini-Circuits Case Style PQ MCL Outline Dimensions PQ2584 CASE# A B C D E F G H J K L M N P WT. GRAMS PQ2584 1.000 (25.40) .350 (8.89) .067 (1.70) .055 (1.40) .170 (4.32) .010 (0.25) .030 (0.76) .800 (20.32) 1.010 (25.65) .060 (1.52) .030 (0.76) .015 (0.38) 0.830 (21.08) .360 (9.14) 2.0 Dimensions are in inches (mm). Tolerances: 2PL. +/- .03; 3PL. +/- .010 Notes: 1.
Frequency Multiplier Die (Doubler) CY2-143-D+ Typical Performance Curves Note: ”Test data of Die packaged in industry standard 4x4mm, 24-lead MCLP package” 8 9 10 11 12 13 14 15 16 17 18 19 20 4000 5000 6000 7000 8000 9000 10000 11000 12000 13000 14000 C o n v e rs io n L o s s ( d B ) X2 Output Frequency (MHz) Conversion Loss X2 Output Conversion Loss X2 Output @RF IN=+12dBm Conversion Loss X2 Output @RF IN=+18dBm 10 15 20 25 30 35 40 45 50 55 60 65 70 6000 8000 10000 12000 14000 16000 18000
standard 4x4mm, 24-lead MCLP package” Frequency (MHz) RF IN = 12dBm Harmonic Output* (-dBc)
Directional Coupler Die Typical Performance Curves Note: Testdata of Die packaged in 4x4 mm, 24-lead MCLP package EDC10-273-D+ 0 5 10 15 20 25 30 0 4000 8000 12000 16000 20000 24000 28000 C o u p li n g L o s s ( d B .) Frequency (MHz) Coupling Loss 0 5 10 15 20 25 30 35 40 0 4000 8000 12000 16000 20000 24000 28000 D ir e c ti v it y ( d B .) Frequency (MHz) Directivity 0.0 0.5 1.0 1.5 2.0 2.5 0 4000 8000 12000 16000 20000 24000 28000 In s e rt io n L o s s ( d B .) Frequency (MHz) Insertion
18.07 17.59 19.32 Note: Testdata of Die packaged in 4x4 mm, 24-lead MCLP package TEST CONDITIONS:
Directional Coupler Die EDC21-24-D+ Typical Performance Curves Note: Testdata of Die packaged in 4x4 mm, 24-lead MCLP package 10 12 14 16 18 20 22 24 26 28 30 3000 6000 9000 12000 15000 18000 21000 24000 C o u p li n g L o s s ( d B .) Frequency (MHz) Coupling 0 5 10 15 20 25 30 3000 6000 9000 12000 15000 18000 21000 24000 D ir e c ti v it y ( d B .) Frequency (MHz) Directivity 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 3000 6000 9000 12000 15000 18000 21000 24000 In s e rt io n L o s s ( d B
packaged in 4x4 mm, 24-lead MCLP package TEST CONDITIONS: INPUT POWER =0 dBm @Temperature = +25°C IN
2 Way-0° Power Splitter/Combiner Die EP2KA-D+ Typical Performance Data (2) (2) Test data of Die packaged in industry standard, 2.5x3.5 mm, 10-lead MCLP package 3.0 3.5 4.0 4.5 5.0 5.5 6.0 6.5 7.0 0 5000 10000 15000 20000 25000 30000 35000 40000 45000 T o ta l L o s s ( d B ) Frequency (MHz) Total Loss Total Loss S1 Total Loss S2 0.00 0.05 0.10 0.15 0.20 0.25 0.30 10000 15000 20000 25000 30000 35000 40000 45000 A m p li tu d e U n b a la n c e ( d B ) Frequency (MHz) Amplitude Unbalance 0 1 2 3