Found 200 matches (page 13 of 20)
3x3MM 12-lead MCL package NOTE: Use PDF Bookmarks to view DATA at required conditions FREQ Gain Die packaged in industry standard 3x3MM 12-lead MCL package IP-3 Output 1dB Comp. Output Noise industry standard 3x3MM 12-lead MCL package IP-3 Output 1dB Comp. Output Noise Figure FREQ Gain 3x3MM 12-lead MCL package FREQ Gain Isolation Input Return Loss Output Return Loss Stability IP-3 1.40 1.18 23.58 15.10 3.80 Note: Test data of Die packaged in industry standard 3x3MM 12-lead MCL
MMIC Amplifier Die PMA3-83MP-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 3x3mm 12L MCLP package 0 5 10 15 20 25 30 0 1000 2000 3000 4000 5000 6000 7000 8000 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & TEMPERATURE INPUT POWER = -25.00dBm, Vd = 8.00V, packaged in industry standard 3x3mm 12L MCLP package 10 15 20 25 30 35 40 45 50 0 1000 2000 3000 4000 Note: Test data of Die packaged in industry standard 3x3mm 12L MCLP package 10 12 14 16 18 20 22 24 0
packaged in industry standard 3x3mm 12L MCLP package FREQ Gain Isolation Input Return Loss Output of Die packaged in industry standard 3x3mm 12L MCLP package IP-3 Output 1dB Comp. Output Noise data of Die packaged in industry standard 3x3mm 12L MCLP package IP-3 Output 1dB Comp. Output Noise Test data of Die packaged in industry standard 3x3mm 12L MCLP package IP-3 Output 1dB Comp. Output Note: Test data of Die packaged in industry standard 3x3mm 12L MCLP package IP-3 Output 1dB Comp.
MMIC Amplifier Die TAV2-14LN-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 2x2 mm, 6-lead MCLP package 0 5 10 15 20 25 30 35 0 2000 4000 6000 8000 10000 12000 14000 16000 18000 20000 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER = -25.00dBm, Temperature = +25°C 2.00V 4.00V 0 10 20 30 40 50 60 70 80 0 2000 4000 6000 8000 10000 12000 14000 16000 18000 20000 IS O L A T IO N ( d B ) FREQUENCY (MHz) ISOLATION vs. FREQUENCY &
industry standard 2x2 mm, 6-lead MCLP package IP-3 Output 1dB Comp. Output Noise Figure FREQ Gain industry standard 2x2 mm, 6-lead MCLP package IP-3 Output 1dB Comp. Output Noise Figure FREQ Gain
MMIC Amplifier Die TAV2-501-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 8-lead 2x2mm MCLP package 0 5 10 15 20 25 400 800 1200 1600 2000 2400 2800 3200 3600 4000 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER = -25.00dBm, data of Die packaged in industry standard 8-lead 2x2mm MCLP package -50 -40 -30 -20 -10 0 10 20 30 of Die packaged in industry standard 8-lead 2x2mm MCLP package -20 -10 0 10 20 30 40 50 60 400 800
1.81 0.80 Note: Test data of Die packaged in industry standard 8-lead 2x2mm MCLP package TAV2-501-D+ 0.72 2.64 1.67 0.83 Note: Test data of Die packaged in industry standard 8-lead 2x2mm MCLP package 0.69 33.45 0.80 2.57 1.97 0.80 Note: Test data of Die packaged in industry standard 8-lead 2x2mm MCLP industry standard 8-lead 2x2mm MCLP package Output Return Loss Stability IP-3 Output 1dB Comp. Output 0.59 32.21 16.03 3.87 Note: Test data of Die packaged in industry standard 8-lead 2x2mm MCLP package
MMIC Amplifier Die TSS-13HLN-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 3x3 mm, 12-lead MCL package 16 17 18 19 20 21 22 23 24 25 26 0 200 400 600 800 1000 1200 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER = -25.00dBm, MCL package 10 12 14 16 18 20 22 24 26 28 30 0 200 400 600 800 1000 1200 G A IN ( d B ) FREQUENCY Performance Curves Note: Test data of Die packaged in industry standard 3x3 mm, 12-lead MCL package 10 12 14
1.60 Note: Test data of Die packaged in industry standard 3x3 mm, 12-lead MCL package IP-3 Output 1dB standard 3x3 mm, 12-lead MCL package FREQ Gain Isolation Input Return Loss Output Return Loss Stability data of Die packaged in industry standard 3x3 mm, 12-lead MCL package FREQ Gain Isolation Input Return 1.32 1.04 34.91 22.81 1.50 Note: Test data of Die packaged in industry standard 3x3 mm, 12-lead MCL Die packaged in industry standard 3x3 mm, 12-lead MCL package FREQ Gain Isolation Input Return Loss
MMIC Amplifier Die TSS-23HLN-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 3x3 mm, 12-lead MCL package 10 12 14 16 18 20 22 24 26 28 30 0 250 500 750 1000 1250 1500 1750 2000 2250 2500 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT industry standard 3x3 mm, 12-lead MCL package 10 12 14 16 18 20 22 24 26 28 30 0 250 500 750 1000 Die packaged in industry standard 3x3 mm, 12-lead MCL package 15 16 17 18 19 20 21 22 23 24 25 0