Found 200 matches (page 11 of 20)
180° Note: Testdata of Die packaged in 3x3 mm, 12-lead MCL package FREQUENCY (MHz) PHASE UNBALANCE
RF Transformer Die MTY2-243-D+ Typical Performance Data Note: Testdata of Die packaged in 2x2 mm, 6-lead MCL package 0.0 1.0 2.0 3.0 4.0 5.0 6.0 7.0 8.0 6000 8000 10000 12000 14000 16000 18000 20000 22000 24000 26000 In s e rt io n L o s s ( d B ) Frequency (MHz) Insertion Loss 0 5 10 15 20 25 30 6000 8000 10000 12000 14000 16000 18000 20000 22000 24000 26000 In p u t R e tu rn L o s s ( d B ) Frequency (MHz) Input Return Loss 0.0 0.5 1.0 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 6000 8000 10000 12000
2.26 13.16 2.31 18.40 (1) Relative to 180° Note: Testdata of Die packaged in 2x2 mm, 6-lead MCL
MMIC Amplifier Die PHA-202-D+ Typical Performance Curves Note: ”Test data of Die packaged in industry standard, 5x6mm, 8-lead MCLP package” 10 12 14 16 18 20 22 24 0 400 800 1200 1600 2000 2400 2800 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER = -25dBm, Temperature = +25°C 10.5V 11V 11.5V 20.0 20.5 21.0 21.5 22.0 22.5 23.0 23.5 24.0 24.5 25.0 25.5 26.0 0 400 800 1200 1600 2000 2400 2800 IS O L A T IO N ( d B ) FREQUENCY (MHz) ISOLATION vs. FREQUENCY & DEVICE
packaged in industry standard, 5x6mm, 8-lead MCLP package” Stability IP-3 Output NOTE: Use PDF 8-lead MCLP package” Noise Figure 1dB Comp. Output IP-3 Output FREQ Isolation StabilityGain Input 5x6mm, 8-lead MCLP package” FREQ Noise Figure 1dB Comp. Output IP-3 Output Isolation StabilityGain
MMIC Amplifier Die PMA-183PLN-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 3.5x2.5mm 16L MCLP package 20 22 24 26 28 30 32 34 6000 8000 10000 12000 14000 16000 18000 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER = -25.00dBm, Temperature = +25°C 2.3V 2.6V 2.9V 10 20 30 40 50 60 70 80 90 6000 8000 10000 12000 14000 16000 18000 IS O L A T IO N ( d B ) FREQUENCY (MHz) ISOLATION vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER =
industry standard 3.5x2.5mm 16L MCLP package IP-3 Output 1dB Comp. Output Noise Figure FREQ Gain Isolation industry standard 3.5x2.5mm 16L MCLP package IP-3 Output 1dB Comp. Output Noise Figure FREQ Gain Note: Test data of Die packaged in industry standard 3.5x2.5mm 16L MCLP package IP-3 Output 1dB
MMIC Amplifier Die PMA2-123LN5-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 2x2 8-lead MCL package 0 5 10 15 20 25 0 2000 4000 6000 8000 10000 12000 14000 16000 18000 20000 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER = -25.00dBm, Temperature = +25°C 4.75V 5.00V 5.25V 15 17 19 21 23 25 27 29 31 33 35 0 2000 4000 6000 8000 10000 12000 14000 16000 18000 20000 IS O L A T IO N ( d B ) FREQUENCY (MHz) ISOLATION vs. FREQUENCY &
industry standard 2x2 8-lead MCL package NOTE: Use PDF Bookmarks to view DATA at required conditions FREQ 8.19 3.01 Note: Test data of Die packaged in industry standard 2x2 8-lead MCL package IP-3 Output 1dB Note: Test data of Die packaged in industry standard 2x2 8-lead MCL package IP-3 Output 1dB Comp.
MMIC Amplifier Die PMA2-133LN-D+ Typical Performance Curves Note: Test data of Die packaged in industry standard 2x2 MCLP package 5 7 9 11 13 15 17 19 21 23 25 9000 10000 11000 12000 13000 14000 15000 G A IN ( d B ) FREQUENCY (MHz) GAIN vs. FREQUENCY & DEVICE VOLTAGE INPUT POWER = -25dBm, Temperature = +25°C 4.75V 5V 5.25V 0 5 10 15 20 25 30 35 40 45 50 9000 10000 11000 12000 13000 14000 15000 IS Die packaged in industry standard 2x2 MCLP package 5 7 9 11 13 15 17 19 21 23 25 9000 10000 11000