Found 200 matches (page 10 of 20)
industry standard 2x2mm 8-Lead MCLP Package Temperature = 25°C REV. OR EQY-8-63-D+ 7/13/2018 Page 1 of 1
RF Switch SPDT Die M3SW-250DRA-D+ Typical Performance Data (1) (1)Test data of Die packaged in industry standard, 3.25x3.25 mm, 8-lead MCLP package *Note: 1 2 STATE OFF ON ON OFF RF Com to RF1 RF Com to RF2CONTROL INPUT High Low 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 2.2 0 500 1000 1500 2000 2500 3000 3500 4000 4500 5000 In s e rt io n L o s s ( d B ) RF Frequency (MHz) Insertion Loss @ packaged in industry standard, 3.25x3.25 mm, 8-lead MCLP package *Note: 1 2 STATE RF Com to RF1 RF Com to
data of Die packaged in industry standard, 3.25x3.25 mm, 8-lead MCLP package 1 2 STATE OFF ON RF Die packaged in industry standard, 3.25x3.25 mm, 8-lead MCLP package *Note: 1 2 High STATE RF Com to
RF Switch SPDT Die M3SWA-250DRBD+ Typical Performance Data (1) (1)Test data of Die packaged in industry standard, 3.25x3.25 mm, 8-lead MCLP package *Note: 1 2 STATE OFF ON ON OFF RF Com to RF1 RF Com to RF2CONTROL INPUT High Low 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 2.2 0 500 1000 1500 2000 2500 3000 3500 4000 4500 5000 In s e rt io n L o s s ( d B ) RF Frequency (MHz) Insertion Loss @ industry standard, 3.25x3.25 mm, 8-lead MCLP package *Note: 1 2 STATE RF Com to RF1 RF Com to RF2 ON OFF
data of Die packaged in industry standard, 3.25x3.25 mm, 8-lead MCLP package 1 2 STATE OFF ON RF (1) Test data of Die packaged in industry standard, 3.25x3.25 mm, 8-lead MCLP package *Note: 1 2 High
packaged in industry standard, 3x3mm, 12-lead MCLP package STATE OFF ON ON OFF RF Com to RF1 RF Com to packaged in industry standard, 3x3mm, 12-lead MCLP package STATE RF Com to RF1 RF Com to RF2 ON OFF data of Die packaged in industry standard, 3x3mm, 12-lead MCLP package Low ON OFF STATE TTL-IN RF industry standard, 3x3mm, 12-lead MCLP package Low ON OFF STATE TTL-IN RF Com to RF1 RF Com to RF2 High 12-lead MCLP package Low ON OFF STATE TTL-IN RF Com to RF1 RF Com to RF2 High OFF ON 0.0 0.2 0.4
2 Note: Test data of Die packaged in industry standard, 3x3mm, 12-lead MCLP package STATE 1* FREQ 12.88 12.12 *Note: 1 2 Note: Test data of Die packaged in industry standard, 3x3mm, 12-lead MCLP of Die packaged in industry standard, 3x3mm, 12-lead MCLP package STATE 1* FREQ (MHz) INSERTION LOSS Note: Test data of Die packaged in industry standard, 3x3mm, 12-lead MCLP package FREQ (MHz) RETURN industry standard, 3x3mm, 12-lead MCLP package RF1-RF2 (dB) RF1-RF2 (dB) STATE 2* STATE 1* FREQ (MHz)
RF Transformer Die MTX2-143-D+ Typical Performance Data Note: Testdata of Die packaged in 3x3 mm, 12-lead MCL package 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 4000 5000 6000 7000 8000 9000 10000 11000 12000 13000 14000 In s e rt io n L o s s ( d B ) Frequency (MHz) Insertion Loss 0 5 10 15 20 25 30 4000 5000 6000 7000 8000 9000 10000 11000 12000 13000 14000 In p u t R e tu rn L o s s ( d B ) Frequency (MHz) Input Return Loss 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 4000 5000 6000 7000 8000 9000
mm, 12-lead MCL package FREQUENCY (MHz) PHASE UNBALANCE (2) (deg.) AMPLITUDE UNBALANCE (dB) INPUT
RF Transformer Die MTX2-73-D+ Typical Performance Data Note: Testdata of Die packaged in 3x3 mm, 12-lead MCL package 0 1 2 3 4 5 6 7 8 1500 2000 2500 3000 3500 4000 4500 5000 5500 6000 6500 7000 7500 In s e rt io n L o s s ( d B ) Frequency (MHz) Insertion Loss 0 5 10 15 20 25 30 1500 2000 2500 3000 3500 4000 4500 5000 5500 6000 6500 7000 7500 In p u t R e tu rn L o s s ( d B ) Frequency (MHz) Input Return Loss 0.0 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 1.1 1.2 1500 2000 2500 3000 3500 4000