0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
SW13-2 - Introduction, definition of terms, Q&As
AN80-019 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 5 - 1250 MHz, 75Ω
1:1.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
1:2.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 75Ω
1:1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
VCO / SURF MOUNT / RoHS
1:2.78 CORE & WIRE Transformer, 40 - 1250 MHz, 75Ω