0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-105 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
High Power Amplifier, 2.3 to 2.55 GHz
Connectorized SMA, High Power, Linear Amplifier, 20 MHz to 2700 MHz, 50Ω
Connectorized MCX / N, High Power, Linear Amplifier, 2400 MHz to 2500 MHz, 250W, 50Ω
Cavity Band Pass Filter, 15.9 - 16.7 GHz, 50Ω
Cavity Band Pass Filter, 3400 - 3600 MHz, 50Ω
8-Port Mesh Network Emulator, 30 - 3000 MHz, 0-95 dB, 2U, N-type
Cavity Band Pass Filter, 27.5 - 28.35 GHz, 50Ω
Connectorized 1.0mm, Medium Power, Linear Amplifier, 50 GHz to 95 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 800 MHz to 21 GHz, 50Ω