0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
LTCC SMT Band Pass Filter, 7.5 - 8.8 GHz, 50Ω
Connectorized 1.85mm, Low Noise Amplifier, 20 GHz to 54 GHz, 50Ω
LTCC High Pass Filter, 1.4 - 8 GHz
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 2400 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 30 MHz to 2000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Low Noise, Medium Power, Linear, Dual Matched, HBT Amplifier, DC to 1000 MHz, 50Ω, QFN Style Package
4 Ways Power Splitter, 2.4 - 2.5 GHz, 1000W, 50Ω
SMT MMIC, Power Amplifier, 300 MHz to 7500 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Bypass, pHEMT Amplifier, 30 MHz to 1700 MHz, 50Ω, 2x2 mm QFN Style Package