0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-038 - Definition of terms, Q&As
AN60-039 - Low Cost Very High IP3 Low Noise Amplifiers Cover 250MHz to 2300MHz
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 4000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, SOT-363 Style Package
LTCC SMT High Pass Filter, 5 - 15.5 GHz
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 5000 MHz, 50Ω, 3x3 mm QFN Style Package
LTCC SMT Low Pass Filter, DC - 1575 MHz, 50Ω
LTCC SMT High Pass Filter, 2.4 - 10.5 GHz
LTCC SMT High Pass Filter, 16.3 - 31 GHz
Die RF Gain Block Amplifier, 500 - 4500 MHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, 10 MHz to 5000 MHz, 50Ω, SOT-89 Style Package