0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-038 - Definition of terms, Q&As
AN60-039 - Low Cost Very High IP3 Low Noise Amplifiers Cover 250MHz to 2300MHz
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
PCN17-038 * 07/10/2017 * Re-design
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Lumped LC Band Pass Filter, 138 - 238 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 30 MHz to 2000 MHz, 50Ω, SOT-89 Style Package
Connectorized SMA, High Power Amplifier, 10 MHz to 2000 MHz, 50Ω
Connectorized SMA-N, High Power, Linear Amplifier, 600 MHz to 700 MHz, 50Ω
Die RF Gain Block Amplifier, 500 - 4500 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, HBT Amplifier, 10 MHz to 26.5 GHz, 50Ω, 4x4 mm QFN Style Package
6-Port Mesh Network Emulator, 600 - 6000 MHz, 0-95 dB, 2U, N-type
Connectorized BNC, Medium Power, Linear Amplifier, 0.05 MHz to 130 MHz, 50Ω
Connectorized SMA, Medium Power Amplifier, 600 MHz to 4200 MHz, 50Ω