0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-038 - Definition of terms, Q&As
AN60-039 - Low Cost Very High IP3 Low Noise Amplifiers Cover 250MHz to 2300MHz
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN10-009 * 06/23/2010 * Replacement of Internal Component
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
PCN17-095 * 12/14/2017 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Patch Panel, 48 x SMA (f) to N-Type (f), DC - 18 GHz, 4U
Connectorized 2.92mm, Low Noise, Medium Power, Linear Amplifier, 10 MHz to 30 GHz, 50Ω
SMT MMIC, Low Noise Transistor, 45 MHz to 6000 MHz, 50Ω, QFN Style Package
Connectorized SMA, Linear, Gain Block Amplifier, 500 MHz to 2500 MHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 6000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Low Noise, Medium Power Amplifier, 24 GHz to 32 GHz, 50Ω, 3x3 mm QFN Style Package
Die RF Gain Block Amplifier, 1500 - 6000 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 2700 MHz, 50Ω
Connectorized 1.85mm, High Power Amplifier, 18 GHz to 54 GHz, 50Ω