0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT MMIC, Low Noise, Linear Amplifier, 50 MHz to 3000 MHz, 50Ω
Connectorized WR19, Low Noise, Medium Power Amplifier, 44 GHz to 60 GHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 650 MHz to 1400 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 20 MHz to 5000 MHz, 50Ω
Die RF Gain Block Amplifier, 50 - 8000 MHz, 50Ω
Connectorized 1.85mm, High Power Amplifier, 18 GHz to 54 GHz, 50Ω
Die RF Gain Block Amplifier, DC - 7000 MHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 2000 MHz, 50Ω, Micro-X Style Package
Die Low Noise Amplifier, 700 - 1600 MHz, 50Ω