0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-037 - High Power Amplifier in a Multi-Tone Environment
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN22-056 * 07/29/2022 * Change of Specification
PCN23-042 * 06/15/2023 * Clarification to Spec
PCN23-052 * 07/20/2023 * Clarification of Spec
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Additional quantities available by : 09/15/2025 *
Connectorized BNC, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power Amplifier, 500 MHz to 2500 MHz, 50Ω
Low Noise, Medium Power Amplifier, 24 - 43.5 GHz, 50Ω
Connectorized WR15, Low Noise, Medium Power Amplifier, 50 GHz to 75 GHz, 50Ω
Connectorized WR12, Low Noise, Medium Power Amplifier, 60 GHz to 90 GHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 18 GHz to 40 GHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 5900 MHz to 18 GHz, 50Ω