0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-072 - Report for ZHL‐42W+
AN60-117 - Replacement Part Reference guide: ZHL-42WX+ and ZHL-42W+
PCN15-038 * 06/12/2015 * End-of-Life (except for ZHL-42W+
PCN21-043 * 10/04/2021 * Re-design
PCN23-025 * 04/26/2023 * Redesign
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
LTCC High Pass Filter, 2.7 - 14.5 GHz
SP80T Solid-State Switch Rack, 10 - 6000 MHz, 2U, SMA & N
SMT MMIC, Medium Power, Linear, HBT Amplifier, 10 MHz to 6000 MHz, 50Ω, SOT-89 Style Package
SMT MMIC, Linear, Gain Block Amplifier, 500 MHz to 12 GHz, 50Ω, 2x2 mm QFN Style Package
Connectorized SMA, Medium Power, Linear Amplifier, 20 MHz to 6000 MHz, 50Ω
Connectorized 2.4mm, High Power, Linear Amplifier, 18 GHz to 45 GHz, 50Ω
Plug-In, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 650 MHz to 1200 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 10 MHz to 2000 MHz, 50Ω
Connectorized SMA Female, Wideband Amplifier, 2 to 20 GHz, 50Ω