0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-122 - Replacement Part Reference guide
PCN21-043 * 10/04/2021 * Re-design
PCN23-056 * 09/16/2023 * Redesign with replacements
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized SMA, Medium Power, Linear Amplifier, 0.4 MHz to 150 MHz, 50Ω
Die Low Noise Amplifier, 50 - 10000 MHz, 50Ω
Cavity Band Pass Filter, 3.02 - 3.18 GHz, 50Ω
SMT MMIC, High Power Amplifier, 10 MHz to 6 GHz, 50Ω, 5x5 mm QFN Style Package
Connectorized 2.4mm, Medium Power, Linear Amplifier, 18 GHz to 45 GHz, 50Ω
Die Low Noise Amplifier, 10000 - 13000 MHz, 50Ω
Temperature Compensated Amplifier, 20 - 54 GHz, 50Ω
Connectorized SMA, High Power Amplifier, 20 MHz to 500 MHz, 50Ω