0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-126 - Replacement Part Reference guide
PCN21-043 * 10/04/2021 * Re-design
PCN25-050 * 07/17/2025 * Redesign with Replacements
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Rack SMA, Medium Power Amplifier, 6000 MHz to 18 GHz, 50Ω
Cavity Band Pass Filter, 10575 - 11775 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 20 MHz to 2000 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 600 MHz to 6000 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 20 MHz to 8000 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 3400 MHz to 3700 MHz, 50Ω
Rack N, High Power Amplifier, 700 MHz to 6000 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 4000 MHz to 8000 MHz, 50Ω
Cavity Band Pass Filter, 7682.5 - 8150 MHz, 50Ω