0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-126 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT MMIC, Low Noise, Medium Power, Linear Transistor, 10 MHz to 4000 MHz, 50Ω, QFN Style Package
LTCC SMT Band Pass Filter, 5.35 - 6.7 GHz, 50Ω
TERMINATION/1.0mm-M/0.5W RoHS
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 20 GHz, 50Ω, Ceramic
LTCC SMT High Pass Filter, 2.7 - 14.5 GHz
DOCSIS 3.1 MMIC Power Doubler Hybride Amplifier, 75Ω, 45 to 1218 MHz
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 2200 MHz to 2700 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT, Shutdown Amplifier, 30 MHz to 2000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, pHEMT, Amplifier, 50 MHz to 10 GHz, 50Ω, 1.5x1.5 mm QFN Style Package