0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-131 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Additional quantities available by : 09/04/2025 *
Connectorized SMA, High Power Amplifier, 2000 MHz to 8000 MHz, 50Ω
Cavity Band Pass Filter, 300 - 346 MHz, 50Ω
Cavity Band Pass Filter, 1533.4 - 1541.1 MHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 500 MHz to 15 GHz, 50Ω
Cavity Band Pass Filter, 37 - 40 GHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 20 MHz to 1000 MHz, 50Ω
Connectorized N, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 824 MHz to 960 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 500 MHz to 1000 MHz, 50Ω