0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-125 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1000 MHz, 50Ω
Connectorized 1.85mm, Medium Power, Linear Amplifier, 35 GHz to 71 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 30 MHz to 2700 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 2000 MHz to 8000 MHz, 50Ω
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 1500 MHz, 75Ω, SOT-89 Style Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 800 MHz to 1200 MHz, 50Ω
Variable Gain Amplifier, 20 - 54 GHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 18 GHz to 40 GHz, 50Ω
Suspended Substrate Diplexer, DC-10.5 / 13.5-20 GHz, 50Ω