0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-130 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Connectorized SMA, High Power, Linear Amplifier, 500 MHz to 4200 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 3300 MHz to 3600 MHz, 50Ω
Connectorized MCX / N, High Power, Linear Amplifier, 2400 MHz to 2500 MHz, 250W, 50Ω
Die Low Noise Amplifier, 30 - 2000 MHz, 50Ω
Connectorized SMA-N, High Power Amplifier, 3000 MHz to 3500 MHz, 50Ω
Connectorized N, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 7000 MHz, 50Ω, SOT-89 Style Package
Die Low Noise Amplifier, 1 - 1000 MHz, 50Ω