0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1.5 CORE & WIRE Transformer, DC - 2500 MHz, 50/75Ω
RF Adapter Straight SMA Female to SMA Female DC - 18GHz Bulkhead 50Ω
1:1 LTCC Transformer, 2300 - 3000 MHz, 50Ω
RF Adapter Straight N Female to SMA Female DC - 18GHz 50Ω
1:4 LTCC Transformer, 2400 - 2500 MHz, 50Ω
1:4 CORE & WIRE Transformer, 1.5 - 600 MHz, 50Ω
1:2 LTCC Transformer, 4900 - 5950 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.06 - 400 MHz, 50Ω
1:3 LTCC Transformer, 250 - 760 MHz, 50Ω