0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-037 - High Power Amplifier in a Multi-Tone Environment
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN21-043 * 10/04/2021 * Re-design
PCN23-068 * 09/19/2023 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Connectorized N, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 7000 MHz, 50Ω, SOT-89 Style Package
Die Low Noise Amplifier, 1 - 1000 MHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 3300 MHz to 3600 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1000 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 10 MHz to 4200 MHz, 50Ω
High Power Amplifier, 50 to 500 MHz
High Power Amplifier, 0.8 to 2 GHz