0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-035 * 04/23/2024 * Redesign of listed models
PCN24-069 * 11/12/2024 * Redesign of transitor
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Die CATV Amplifier, 5 - 300 MHz, 75Ω
Variable Gain Amplifier, 20 - 54 GHz, 50Ω
Connectorized WR12, Low Noise, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
SMT MMIC, Low Noise, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, SOT-89 Style Package
Die RF Gain Block Amplifier, 10 - 6000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 1500 MHz, 50Ω, QFN Style Package
Connectorized 2.92mm, Medium Power Amplifier, 1000 MHz to 22 GHz, 50Ω
LTCC SMT Low Pass Filter, DC - 2250 MHz, 50Ω
LTCC High Pass Filter, 9.2 - 18 GHz