0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Die RF Gain Block Amplifier, 400 - 8000 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 824 MHz to 849 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 2000 MHz, 50Ω, Micro-X Style Package
Kit of fixed DC to 6 GHz attenuators: 3, 6, 10, 15 and 20 dB values
DOCSIS 3.1 MMIC Power Doubler Hybrid Module, 75Ω, 45 to 1218 MHz
Connectorized 2.92mm, High Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 1500 MHz to 2500 MHz, 50Ω, 2x2 mm QFN Style Package
Plug-In, Low Noise, Linear Amplifier, 1200 MHz to 1700 MHz, 50Ω, TO-8 Can Style Package
SMT MMIC, Low Noise, Medium Power Amplifier, 24 GHz to 32 GHz, 50Ω, 3x3 mm QFN Style Package