0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN12-012 * 06/05/2012 * Change of connector from Gold plating to Stainless Steel
PCN23-018 * 07/25/2023 * Redesign
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized SMA, High Power Amplifier, 10 MHz to 2000 MHz, 50Ω
Suspended Substrate Low Pass Filter, DC - 2.5 GHz, 50Ω
Level 18, Coaxial IQ Mixer, Freq RF/LO 5 to 14 GHz
Connectorized SMA, Medium Power Amplifier, 8000 MHz to 14 GHz, 50Ω
Die Low Noise Amplifier, 1800 - 6000 MHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power, Linear Amplifier, 28 GHz to 37 GHz, 50Ω
Connectorized SMA-N, High Power, Linear Amplifier, 600 MHz to 700 MHz, 50Ω
Connectorized 2.92mm, High Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
Suspended Substrate Low Pass Filter, DC - 4.8 GHz, 50Ω