0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1.33 CORE & WIRE Transformer, 10 - 3000 MHz, 75Ω
VCO / SURF MOUNT / RoHS
1:4 CORE & WIRE Transformer, 1 - 310 MHz, 12.5/50Ω
1:1 CORE & WIRE Transformer, 20 - 520 MHz, 50Ω
1:4 CORE & WIRE Transformer, 30 - 512 MHz, 12.5/50Ω
VCO / SURF MOUNT / ROHS ESD-P
1:2 CORE & WIRE Transformer, 30 - 520 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 5 - 1800 MHz, 75Ω
Temperature Stable Cable, 40.0 GHz