0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN20-047 * 10/14/2020 * Connector plating changed from Silver to Nickel
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 20 MHz to 6000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 8000 MHz, 50Ω
RF Adapter Straight N Female to SMA Male DC - 18GHz Flange 50Ω
RF Adapter Straight SMA Male to SMA Male Reverse Polarity DC - 12GHz 50Ω
1:4 LTCC Transformer, 2300 - 2700 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
1:1 LTCC Transformer, 4900 - 6000 MHz, 50Ω
1:2 LTCC Transformer, 3000 - 8000 MHz, 50Ω