0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 CORE & WIRE Transformer, 2600 - 11000 MHz, 50Ω
VCO / SURF MOUNT / RoHS
VCO / SURF MOUNT / RoHS ESD-P
1:2 CORE & WIRE Transformer, 10 - 450 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 3 - 500 MHz, 75Ω
1:1.5 CORE & WIRE Transformer, 1 - 2500 MHz, 50/75Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 75Ω
Precision Test Cable, 50.0 GHz
Precision Test Cable, 40.0 GHz