0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
1.0 mm-Female to WR10 UG387/U Flange Waveguide Coax Adapter Right Angle 75 – 110 GHz
1:1 CORE & WIRE Transformer, 0.5 - 500 MHz, 75Ω
1:4 CORE & WIRE Transformer, 0.5 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 10 - 1900 MHz, 50Ω
RF Adapter Straight 1.85mm Female to 2.4mm Female DC - 50GHz 50Ω
1:1 LTCC Transformer, 680 - 1050 MHz, 50Ω
1:4 LTCC Transformer, 4900 - 5950 MHz, 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω