0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-027 - Power Supply Transient Protection for MNA and VNA Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN20-050 * 11/20/2020 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 500 MHz to 2500 MHz, 50Ω, SOIC Style Package
Die Low Noise Amplifier, 500 - 12000 MHz, 50Ω
SMT, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 2300 MHz to 2700 MHz, 50Ω, 15x10 mm Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 40 MHz to 2600 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 0.3 MHz to 100 MHz, 50Ω
DOCSIS 3.1 MMIC Power Doubler Hybrid Module, 75Ω, 45 to 1218 MHz
SMT MMIC, Low Noise, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
Connectorized 2.92mm, High Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
SMT MMIC, Low Noise, Linear, Bypass, pHEMT Amplifier, 13.5 GHz to 17 GHz, 50Ω, 2x2 mm QFN Style Package