0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:16 CORE & WIRE Transformer, 0.6 - 160 MHz, 50Ω
RF Adapter Straight 2.92mm Female to 2.4mm Female DC - 40GHz 50Ω
1:2 LTCC Transformer, 4900 - 5875 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 3 - 500 MHz, 75Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 1 MHz to 1000 MHz, 50Ω, SOT-89 Style Package
1:16 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 75Ω
1:1 LTCC Transformer, 4900 - 5875 MHz, 50Ω
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω