0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized 1.0mm, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
Connectorized 1.85mm, Low Noise Amplifier, 20 GHz to 54 GHz, 50Ω
Connectorized MCX-SMA, High Power, Linear Amplifier, 2400 MHz to 2500 MHz, 50W, 50Ω
Cavity Band Pass Filter, 47 - 50 GHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 7000 MHz, 50Ω, SOT-89 Style Package
Connectorized 2.92mm, Medium Power Amplifier, 2000 MHz to 43.5 GHz, 50Ω
Suspended Substrate Low Pass Filter, DC - 3.2 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT, Shutdown Amplifier, 30 MHz to 2000 MHz, 50Ω, 3x3 mm QFN Style Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 1000 MHz to 2400 MHz, 50Ω