0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 LTCC Transformer, 2400 - 2500 MHz, 50Ω
1:2 MMIC Transformer, 1.5 - 13 GHz, 50Ω
1:16 CORE & WIRE Transformer, 0.6 - 160 MHz, 50Ω
1:1 LTCC Transformer, 3100 - 4200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
1:3 CORE & WIRE Transformer, 1 - 500 MHz, 50Ω
RF Adapter Straight SMA Female to BNC Female DC - 2GHz 50Ω
1:1 LTCC Transformer, 700 - 1100 MHz, 50Ω
RF Adapter Straight 1.0mm Male to 1.85mm Female DC - 67 GHz 50Ω