0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 75Ω
1:1 LTCC Transformer, 4900 - 5875 MHz, 50Ω
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
1:4 CORE & WIRE Transformer, 20 - 600 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 3 - 500 MHz, 75Ω
1:3 CORE & WIRE Transformer, 0.05 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.8 - 500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
1:1 LTCC Transformer, 3300 - 4000 MHz, 50Ω