0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-014 * 10/14/2009 * Non-RoHS removed from catalog
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model.If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Non-Blocking Switch Matrix, 4 x 4, 0.35 - 6 GHz, 3U, SMA
1:8 CORE & WIRE Transformer, 0.1 - 130 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.2 - 350 MHz, 50Ω
1:9 CORE & WIRE Transformer, 0.15 - 200 MHz, 50Ω
20.7 dB SMT Directional Coupler, 1400 - 1700 MHz, 50Ω
19.3 dB SMT Directional Coupler, 1700 - 2000 MHz, 50Ω
17.1 dB SMT Directional Coupler, 2300 - 2600 MHz, 50Ω
Bi-Phase, SMT Pin Diode Switch, 2 - 400 MHz, 50Ω
Core & Wire Magic Tee, 50 - 200 MHz, 50Ω