0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-044 - GSM-EDGE Performance vs. Output Power (TAMP-960LN+)
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 8000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT, Low Noise, Linear, pHEMT Amplifier Module, 824 MHz to 960 MHz, 50Ω, 15x10 mm Package
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 4000 MHz, 50Ω, Micro-X Style Package
SMT MMIC, Medium Power, Linear Amplifier, 50 MHz to 10 GHz, 50Ω, 3x3 mm QFN Style Package
LTCC SMT High Pass Filter, 3.9 - 12.5 GHz
SMT MMIC, Linear, Gain Block Amplifier, 10 GHz to 13 GHz, 50Ω, 2x2 mm QFN Style Package
Rack SMA, Low Noise, Medium Power Amplifier, 800 MHz to 21 GHz, 50Ω
CATV MMIC Broadband Amplifier, 75Ω, 5 to 1800 MHz
Die Low Noise Amplifier, 500 - 6000 MHz, 50Ω