0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
1:1 CORE & WIRE Transformer, 0.08 - 200 MHz, 50Ω
RF Adapter Straight 3.5mm Female to 3.5mm Female DC - 34GHz 50Ω
1:1.33 CORE & WIRE Transformer, 5 - 1800 MHz, 75Ω
1:4 LTCC Transformer, 4900 - 5875 MHz, 50Ω
1:2 CORE & WIRE Transformer, 0.4 - 450 MHz, 50Ω
1:2 LTCC Transformer, 3500 - 11000 MHz, 50Ω
1:4 LTCC Transformer, 1200 - 2200 MHz, 50Ω
RF Adapter Straight SMA Female to SMA Male DC - 18GHz Quick Connect 50Ω