0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:4 LTCC Transformer, 2300 - 2700 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
1:1 LTCC Transformer, 4900 - 6000 MHz, 50Ω
1:2 LTCC Transformer, 3000 - 8000 MHz, 50Ω
RF Adapter Straight SMA Female to 3.5mm Male DC - 26.5GHz 50Ω
1:1.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω