0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 LTCC Transformer, 390 - 590 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 1 - 400 MHz, 75Ω
1:5 CORE & WIRE Transformer, 0.3 - 300 MHz, 50Ω
1:4 LTCC Transformer, 223 - 520 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.2 - 350 MHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power, Linear Amplifier, 10 MHz to 30 GHz, 50Ω
RF Adapter Right Angle SMA Female to SMA Male DC - 18GHz 50Ω
1:16 CORE & WIRE Transformer, 40 - 300 MHz, 50Ω
1:1 LTCC Transformer, 1300 - 2000 MHz, 50Ω