0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Additional quantities available by : 09/29/2025 *
1:4 CORE & WIRE Transformer, 10 - 1900 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2500 MHz, 50/75Ω
RF Adapter Straight 1.35mm Male to 1.85mm Female DC - 67 GHz 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
1:4 LTCC Transformer, 1600 - 2300 MHz, 50Ω
1:0.25 CORE & WIRE Transformer, 2 - 1100 MHz, 50/12.5 Ω
RF Adapter Straight N Female to SMA Male DC - 18GHz 50Ω
1:4 CORE & WIRE Transformer, 0.1 - 300 MHz, 50Ω