0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-037 - High Power Amplifier in a Multi-Tone Environment
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
RF Adapter Straight N Male to N Male DC - 6GHz 50Ω
RF Adapter Right Angle SMP Male (Limited Detent) to SMA Male DC - 26.5GHz 50Ω
1:1 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
RF Adapter Right Angle N Female to N Male DC - 6GHz 50Ω
1:2 CORE & WIRE Transformer, 50 - 1000 MHz, 75Ω
RF Adapter Straight 2.92mm Female to 2.92mm Female DC - 40GHz 50Ω
RF Adapter Straight N Male to SMA Male DC - 18GHz 50Ω
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω