0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-010 - Biasing MMIC Amplifiers (e.g. ERA SERIES)
AN60-034 - Transient Protection of Darlington gain block amplifiers
AN60-036 - MMIC Test Boards: Instructions for Use
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-049 * 04/22/2019 * Change of Plating
PCN20-035 * 09/04/2020 * Addition of Nickel Barrier under Matte Tin plating
PCN23-033 * 05/15/2023 * Epoxy Change
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Die RF Gain Block Amplifier, 20000 - 45000 MHz, 50Ω
Die RF Gain Block Amplifier, 2000 - 18000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 2300 MHz to 2700 MHz, 50Ω, 5x6 mm MSiP Style Package
Die RF Gain Block Amplifier, 500 - 18000 MHz, 50Ω
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 2000 MHz, 50Ω, SOT-143 Style Package
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 900 MHz to 2150 MHz, 50Ω, 5x6 mm MSiP Style Package
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, DC to 7000 MHz, 50Ω, Ceramic, 3x3 mm Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 50 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
Die RF Medium Power pHEMT Amplifier, 17 - 31.5 GHz, 50Ω